Metal and Metal Sheets

Vacuum Lifting Device VacuMaster Vario for Loading Machines with Sheets of Metal, Maximum Load up to 2000 kgVideo 045

Vacuum Lifting Device VacuMaster Vario for Loading Machines with Sheets of Metal, Maximum Load up to 2000 kg
Vacuum Lifting Device VacuMaster Vario for Loading Machines with Sheets of Metal, Maximum Load up to 2000 kg

The vacuum lifting device VacuMaster Vario is the perfect solution to handle metal plates and sheet metal with different weights. This lifting device is operated by one person and provides a high level of safety, thanks to its large vacuum reservoir and electronic warning device. The modular design of the lifting device makes it especially easy to adjust to various types of metals and sheet metal, thereby ensuring maximum flexibility.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets