Metal & Metal Sheets

Vacuum Lifting Device VacuMaster Basic for Handling of Metal SheetsVideo 037

Vacuum Lifting Device VacuMaster Basic for Handling of Metal Sheets
Vacuum Lifting Device VacuMaster Basic for Handling of Metal Sheets

The vacuum lifting device VacuMaster Basic is the ideal tool for handling sheet metal. Its ergonomic operator handle makes the work easier, without endangering the employees’ health. The operating units of the lifting aid are mounted directly on the handle and make it easy to use. With a maximum load of 190 kg, the lifting device VacuMaster Basic is perfectly suited for transporting metal sheets. The lifting device can be operated by one person alone. The electronic warning device ensures safety: it warns the employee in time in the event of a drop in pressure.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets