Metal & Metal Sheets

Vacuum Lifting Device VacuMaster Basic for Horizontal Loading of CNC-Machines with Metal SheetsVideo 036

Vacuum Lifting Device VacuMaster Basic for Horizontal Loading of CNC-Machines with Metal Sheets
Vacuum Lifting Device VacuMaster Basic for Horizontal Loading of CNC-Machines with Metal Sheets

The vacuum lifting device VacuMaster Basic is suited for one-person handling of metal sheets. The lifting aid impresses with its operator handle which allows the work to be performed easily thanks to the ergonomic arrangement of the operating units. The VacuMaster Basic vacuum lifting device can lift loads weighing up to 250 kg. It has an audible warning device and a large vacuum reservoir, which provide adequate safety even if there is a power failure. State-of-the-art vacuum technology is used to hold the sheets so that they are not damaged. The SK column-mounted slewing crane, with a swivel angle of 270°, covers a correspondingly large working area, thus rounding off the handling system perfectly.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets