Metal & Metal Sheets

Vacuum Lifting Device VacuMaster Light for Handling Workpieces of Varying ShapesVideo 043

Vacuum Lifting Device VacuMaster Light for Handling Workpieces of Varying Shapes
Vacuum Lifting Device VacuMaster Light for Handling Workpieces of Varying Shapes

The vacuum lifting device VacuMaster Light allows quick startup through simple installation on the crane. The only thing needed for startup is compressed air. In order to move the square tubes quickly and easily, the lifting device is equipped with an SPU suction plate with a diameter of 250 mm. This ensures that the work can be performed easily and ergonomically up to a load of 100 kg; the square tubes shown here weigh between 25 and 40 kg.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets