Metal & Metal Sheets

Vacuum Tube Lifter JumboErgo for Fast and Precise Handling of Metal Sheets up to 300 kgVideo 035

Vacuum Tube Lifter JumboErgo for Fast and Precise Handling of Metal Sheets up to 300 kg
Vacuum Tube Lifter JumboErgo for Fast and Precise Handling of Metal Sheets up to 300 kg

The vacuum tube lifter JumboErgo 4 was designed for the horizontal handling of workpieces weighing up to 45 kg. The efficient unloading of machines by one person alone reduces machine downtimes and increases productivity. Furthermore, because the holding and lifting operations are achieved solely using vacuum force, this ensures gentle handling without damaging or scratching the material. The tube lifter is equipped with a double suction pad. Both suction pads can be freely positioned along the longitudinal beam to fit the workpiece format. For this application, the vacuum tube lifter JumboErgo is combined with an SK column-mounted slewing crane (made of aluminum) for handling loads weighing up to 110 kg. The crane system, which is very easy to move and allows for an especially ergonomic use of the vacuum tube lifter, rounds off this Schmalz solution nicely.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets