Metal & Metal Sheets

Vacuum Lifting Device VacuMaster Basic for Ergonomic Loading of a Laser Machining Center Video 098

Vacuum Lifting Device VacuMaster Basic for Ergonomic Loading of a Laser Machining Center
Vacuum Lifting Device VacuMaster Basic for Ergonomic Loading of a Laser Machining Center

The vacuum lifting device VacuMaster Basic from Schmalz is designed for for loads of up to 550 kg. The feature of the lifting device to simply move the crossbeam, enables individual adjustment to every workpiece format. For adjusting to every workpiece structure and surface, several, different suction pads are available. The column-mounted slewing crane SK from Schmalz offers high flexibility, enables to fulfill the working process by only one employee and completes the handling system due to the load up to 650 kg.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Metal and Metal Sheets