Plastics

Vacuum Lifting Device VacuMaster Basic for Swivelling Sheets of Plastic by 90°, Loads up to 500 kgVideo 017

Vacuum Lifting Device VacuMaster Basic for Swivelling Sheets of Plastic by 90°, Loads up to 500 kg
Vacuum Lifting Device VacuMaster Basic for Swivelling Sheets of Plastic by 90°, Loads up to 500 kg

The vacuum lifting device VacuMaster Basic that were used were designed for various weight classes. Each lifting device can swivel 90° and makes it possible to place the plastic sheets on an upright panel transport trolley. Only one person is required for operation. Furthermore, the lifting device VacuMaster Basic increases productivity because unproductive downtimes can be shortened. This handling system also ensures gentle handling, without damaging or scratching the material. Ergonomic operation is made possible through the highly compact and weight-oriented design. In combination with an SRA aluminum crane system, the loads can be moved effortlessly. Even load distribution across all load-bearing rollers of the crane system prevents the trolleys from tilting, even when driven “diagonally”.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Plastics