Vacuum Lifting Devices VacuMaster
Vacuum lifting devices VacuMaster are the ideal working materials for handling metal sheets, glass panes, wood and concrete sheets with a weight of up to 2,000 kg. The retention process is implemented by vacuum. Secure lifting of the load is accomplished by a chain hoist.
Because of its robust design, the vacuum lifting device VacuMaster has a long lifetime. Due to the compact and modular design, individual adaptation to various applications is no problem.
Because of its low weight and good accessibility of control elements, even heavy loads can be handled easily.
With our standard and specialized devices, we offer an appropriate solution for every application.
Standard Vacuum Lifting Devices
The universal vacuum lifting devices VacuMaster are flexible and can be used in all industries. They are suitable for loads between 125 kg and 2000 kg. The controls enable any application to be handled ergonomically.
Specialized Vacuum Lifting Devices
Industry-specific applications require special solutions. These special versions are custom designed for use with special workpieces. Whether coils, windows, metal boxes, coated or uncoated workpieces, you’ll find the right solution here.
Detailed information about specialized vacuum lifting devices