Vacuum Tube Lifters Jumbo
The vacuum tube lifter Jumbo is particularly well suited for frequent and rapid lifting and movement of carton boxes, bags, barrels, wooden sheets and many other applications up to a weight of 300 kg. The retention and lifting process is implemented here exclusively with vacuum as a medium.
The device can be easily adapted to individual requirements. It offers variable base components that can be combined in many different ways and assembled based on modular principles.
The Jumbo vacuum tube lifter is available with three control units:
Vacuum Tube Lifter JumboErgo
With a rotary handle similar to the accelerator handle on a motorcycle; both lightweight and heavy loads can be handled quickly and sensitively with this control element.
Vacuum Tube Lifter JumboSprint
Where the handling of heavy or unwieldy loads in a rough environment or outdoors is needed, the vacuum tube lifter JumboSprint is the right choice: Grip it with both hands and accurately direct the lifting unit with the load.
Vacuum Tube Lifter JumboFlex
The vacuum tube lifter JumboFlex is perfect for frequent, very quick transfers of more lightweight goods with a weight of up to 35 kg. The vacuum tube lifter JumboFlex is the perfect handling solution which can be operated ergonomically and easily by using only one hand.