Solar

Vacuum Tube Lifter JumboErgo for Lifting Solar Cells in a Horizontal Position and Placing Them on a Delivery PalettVideo 050

Vacuum Tube Lifter JumboErgo for Lifting Solar Cells in a Horizontal Position and Placing Them on a Delivery Palett
Vacuum Tube Lifter JumboErgo for Lifting Solar Cells in a Horizontal Position and Placing Them on a Delivery Palett

The vacuum tube lifter JumboErgo with double suction pad allows for a correspondingly gentle lifting of the solar modules. The JumboErgo has a pneumatic swiveling unit which allows jolt-free swiveling by 90° and is used to lift the solar modules onto the upright delivery pallet. This way, the solar modules are not damaged when they are moved. The solar modules can be moved using an SK column-mounted slewing crane. The column-mounted slewing crane is extremely easy to move and features a special bush bearings at the pivot bearing. In addition, the swivel angle of 270° ensures a large working area.