Solar

Vacuum Tube Lifter JumboErgo for Lifting Flate Plate Collectors in a Horizontal Position and Placing them Vertically on a Comissioning Trolley, slewable by 90°Video 046

Vacuum Tube Lifter JumboErgo for Lifting Flate Plate Collectors in a Horizontal Position and Placing them Vertically on a Comissioning Trolley, slewable by 90°
Vacuum Tube Lifter JumboErgo for Lifting Flate Plate Collectors in a Horizontal Position and Placing them Vertically on a Comissioning Trolley, slewable by 90°

The vacuum tube lifter JumboErgo 85 with PSE pneumatic swiveling unit for loads of up to 70 kg is used to safely rotate the collectors by 90° and then set them down. The tube lifter is equipped with a quadruple suction pad, which can be flexibly adapted to different collector formats. The vacuum tube lifter is suspended from an SK column-mounted slewing crane. Thanks to a 4,500-mm-long jib and swivel angle of 270°, it can cover a broad working area. All in all, this tube lifter can completely fulfill all of the requirements.