Wood

Vacuum Lifting Device VacuMaster Comfort for Rotating Wooden Sheets by 180°Video 009

Vacuum Lifting Device VacuMaster Comfort for Rotating Wooden Sheets by 180°
Vacuum Lifting Device VacuMaster Comfort for Rotating Wooden Sheets by 180°

Here, the vacuum lifting device VacuMaster Comfort was designed to turn sheets by 180° and for weights of up to 125 kg. The Schmalz modular system allowed for precise adjustment of the lifting device to suit the handling task using two SPU suction plates attached to an aluminum beam. A sheet is 3,600 mm long, 1,000 mm wide and can weigh up to 110 kg. In order to allow the machinery to remove these sheets from the stack, turn them and place them onto the machine table, the vacuum lifting device was combined with a single-beam overhead crane system with a working area of 7 x 5 m. When used together, the easy-to-move aluminum overhead crane system and the lifting device enable a single employee to load the machine safely, easily and precisely.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood