Wood
Vacuum Lifting Device VacuMaster HHVM for Removing Sheets from Vertical Storage Racks and Loading Upright or Horizontal Mechanical Saws; Swiveling by +/-90°Video 010
The vacuum lifting device VacuMaster HHVM is suited for removing wooden boards from areas of upright storage and subsequently loading them onto upright wood saws. With the lifting device VacuMaster HHVM, wooden boards can be positioned not only horizontally but also vertically. The lifting device can be swiveled and locked in place in 90° increments. The vacuum lifting device can be operated by one person and is suited for carrying loads of up to 200 kg.