Wood

Vacuum Lifting Device VacuMaster HHVM Makes It Easy to Load a Modern Upright Wood SawVideo 011

Vacuum Lifting Device VacuMaster HHVM Makes It Easy to Load a Modern Upright Wood Saw
Vacuum Lifting Device VacuMaster HHVM Makes It Easy to Load a Modern Upright Wood Saw

The vacuum lifting device VacuMaster HHVM is the ideal solution for this situation. It is the perfect tool for removing wooden boards from upright storage and moving them towards an upright wood saw. The slim design of the work device makes it easy to remove workpieces from this type of storage. The upright saw is then loaded by rotating the workpiece 90° to the left or right and locking it in place. The lifting device can easily handle the wooden boards, which can weigh up to 180 kg. The wood saw can be efficiently loaded by one person, without damaging the boards. For this application, the vacuum lifting device VacuMaster HHVM is combined with a Schmalz aluminum crane system SRA to handle maximum loads of 225 kg. The easy-to-move crane system can cover the entire production hall, providing for flexible, ergonomic use of the vacuum lifting device.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood