Wood

Vacuum Lifting Device VacuMaster Multi for Horizontal and Vertical Loading of Sheet Saws with Large Sheets of Wood; Swiveling by +/-90°Video 013

Vacuum Lifting Device VacuMaster Multi for Horizontal and Vertical Loading of Sheet Saws with Large Sheets of Wood; Swiveling by +/-90°
Vacuum Lifting Device VacuMaster Multi for Horizontal and Vertical Loading of Sheet Saws with Large Sheets of Wood; Swiveling by +/-90°

With the vacuum lifting device VacuMaster Multi, the large-format wooden boards, which can weigh up to 100 kg, can be removed from upright storage and placed on the CNC woodworking center. With its 90° swivel function, the lifting device is perfectly equipped for removing the boards from upright storage. Thanks to the swiveling operator handle, which is a standard feature, the lifting device makes operation especially ergonomic for the employee. The electric gear motor makes it possible to swivel the large-format wooden boards with great precision. The vacuum lifting device is suspended from an SRA aluminum crane system, which features a large working area and maximum flexibility.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood