Wood

Vacuum Lifting Device VacuMaster Multi for Horizontal Loading of Woodworking Centers with Wooden SheetsVideo 110

Vacuum Lifting Device VacuMaster Multi for Horizontal Loading of Woodworking Centers with Wooden Sheets
Vacuum Lifting Device VacuMaster Multi for Horizontal Loading of Woodworking Centers with Wooden Sheets

The vacuum lifting device VacuMaster Multi can move wooden sheets weighing up to 400 kg. The wooden sheets are lifted from a stack and placed on the machining center. It is so easy to operate, one employee alone can move the wooden sheets without difficulty. Ergonomic working at all heights is guaranteed by the swiveling operator handle installed as a standard component. The two suction pads are fully adjustable on the crossbeam, so that the lifting device can be adjusted to handle even large, unwieldy sheets. The powerful vacuum blower makes it possible to handle porous sheets. A reversing valve on the blower allows for quick depositing of the load. An electronic warning device guarantees safe handling, even in the event of a power failure.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood