Wood

Vacuum Lifting Device VacuMaster Multi for Unloading a Sheet Storage and Horizontal LoadingVideo 109

Vacuum Lifting Device VacuMaster Multi for Unloading a Sheet Storage and Horizontal Loading
Vacuum Lifting Device VacuMaster Multi for Unloading a Sheet Storage and Horizontal Loading

The vacuum lifting device VacuMaster Multi can handle horizontally heavy wooden boards up to 400 kg. The wooden boards are lifted from a pile and put on the machine center. Thanks to the easy handling, the wooden boards can be effortlessly moved. The standard swiveling handle of the VacuMaster Multi guarantees the particularly ergonomic operation in all heights. The two big grippers can be continuously moved on the cross beam, thereby the vacuum lifting device is even adjustable to large, bulky plates. The high-performance vacuum blower allows handling of porous plates. A reversing valve at the blower permits fast putting down. A electrical warning device guarantees safe working, even in case of power failure.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood