Wood
Vacuum Lifting Device VacuMaster VHB for Handling of Planks and Beams with Maximum Loads up to 500 kgVideo 015
The vacuum lifting device VacuMaster VHB offers a solution for all wood applications. It is equipped with 2 suction plates measuring 550 x 200 x 20 mm (length x width x height) that can lift even moist wood with saw dust sticking to its surface horizontally without any problem due to the use of foam rubber. The lifting device VacuMaster VHB is suited for a great variety of wood products, from the simplest wooden boards to beams to wooden stud partitions for building a house. Workpieces weighing up to 500 kg can be moved using the handling system. The lifting device can be operated by one person alone. The electric warning device warns the operator in time, even in the event of a power failure.