Wood
Vacuum Lifting Device VacuMaster Window Comfort for Easy Lifting of Glass PanesVideo 064
The vacuum lifting device VacuMaster Window Comfort makes it easy to handle glass panes and windows with a maximum load of 300 kg. The workpieces can be electrically rotated by 90° to the right, allowing glass panes to be set in window frames effortlessly. In addition to the features of the basic version, VacuMaster Window Basic, the Comfort model features a high-end control unit, a solenoid valve with two-hand-vacuum-shutdown and a controlled vacuum generator. The vacuum lifting device is operated by just one employee. The handling system is combined with an SRA aluminum crane system, providing a large working area measuring 25,500 mm x 5,500 mm (length x width).