Wood
Vacuum Tube Lifter JumboErgo for Fast and Precise Loading of a CNC Woodworking CenterVideo 051
Thanks to the double suction pad used here, the vacuum tube lifter JumboErgo provides a correspondingly flexible option for loading and unloading the CNC machine tool with wooden boards and furniture parts. Because the beam is infinitely adjustable, the two suction pads can be adapted to fit the respective wood form. The load is lowered by pressing “Accelerate” and lifted by pressing “Decelerate”. The lifting aid offers functions similar to a motorcycle gas handle, making handling quick and gentle. In combination with the SK column-mounted slewing crane, only one person is required to perform the work ergonomically and at any working height.