Wood

Vacuum Tube Lifter JumboErgo for Handling Workpieces with a Large-Area GripperVideo 100

Vacuum Tube Lifter JumboErgo for Handling Workpieces with a Large-Area Gripper
Vacuum Tube Lifter JumboErgo for Handling Workpieces with a Large-Area Gripper

The vacuum tube lifter JumboErgo offers the possibility to handle processed workpieces fast and ergonomically. The tube lifter is equipped with a double suction pad. Both suction pads can be moved steplessly on the main beam and adjusted to every workpiece format. The tube lifter JumboErgo at this application is combined with a column-mounted slewing crane SK from Schmalz. This crane is designed for loads up to 110 kg and has a swivel angle of 270 degrees.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood