Wood
Vacuum Tube Lifter JumboFlex with Ergonomic Single-Hand Operation for Quick Loading of CNC Woodworking MachinesVideo 007
The JumboErgo 110 vacuum tube lifter is ideally suited for the loading and unloading of CNC machining centers for wooden boards. The tube lifter was designed for the purely horizontal handling of workpieces up to 110 kg. The efficient loading and unloading of machines by one person alone reduces machine downtime and increases productivity. This vacuum tube lifter is equipped with a double suction pad. The suction pads can be freely positioned along the longitudinal beam to suit the workpiece format.