Wood

Vacuum Tube Lifter JumboErgo Enables Swivelling of Heavy Wooden Sheets Video 105

Vacuum Tube Lifter JumboErgo Enables Swivelling of Heavy Wooden Sheets
Vacuum Tube Lifter JumboErgo Enables Swivelling of Heavy Wooden Sheets

The vacuum tube lifter JumboErgo enables the handling of heavy wooden sheets and is designed for loads up to 120 kg. The wooden sheets can be lifted and lowered fast, precisely and flexible due to the twist grip directly on the operator handle. Thanks to the pneumatic swivelling unit PSE smooth swivelling by 90 degrees is enabled.The vacuum tube lifter JumboErgo is equipped with a double suction gripper. The two suction pads are steplessly movable on the main beam. Combined with a column-mounted slewing crane SK from Schmalz the JumboErgo is the perfect handling solution.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood