Wood

Vacuum Tube Lifter JumboErgo for Loading and Unloading an Edge Banding MachineVideo 113

Vacuum Tube Lifter JumboErgo for Loading and Unloading an Edge Banding Machine
Vacuum Tube Lifter JumboErgo for Loading and Unloading an Edge Banding Machine

The vacuum tube lifter JumboErgo 85 in conjunction with the column-mounted slewing crane SK from Schmalz fulfilled all the company’s requirements. The tube lifter can effortlessly lift and lower loads of up to 85 kg and is ideal for regular handling of veneered wooden sheets. With the lifting system, both machine downtime and the work required of the personnel required were greatly reduced and the production processes were optimized. Equipped with a double suction pad DG, the tube lifter can transport the veneered wooden sheets without damage. The two suction pads, mounted on a crossbeam, are fully adjustable. Vacuum force alone is used to lift loads. This is generated by a blower of type SBL. The column-mounted slewing crane SK is designed for a maximum load of 85 kg and has a jib length of 6000 mm. A large working area is covered by the swivel angle of up to approx. 270°.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood