Wood

Vacuum Tube Lifter JumboErgo for Loading and Unloading CNC Woodworking CentersVideo 112

Vacuum Tube Lifter JumboErgo for Loading and Unloading CNC Woodworking Centers
Vacuum Tube Lifter JumboErgo for Loading and Unloading CNC Woodworking Centers

The tube lifter is designed for loads of up to 65 kg. The tube lifter facilitates effortless loading of the horizontal panel saw and can remove sheets from upright and horizontal storage without difficulty. The tube lifter JumboErgo 65 is equipped with a pneumatic swiveling unit PSE with which the wooden sheets can be swiveled 90° to the right and left without jarring. The two suction pads of the double suction pad DG are fully adjustable on the crossbeams. This allows the tube lifter to be optimally adjusted to fit the work piece dimensions. The tube lifter is equipped with a Schmalz radio control SRC. It enables the operator to switch the pump on and off directly at the operating unit. With the radio remote control the company benefits from particularly low energy consumption. With the tube lifter mounted on a column-mounted slewing crane SK, a single employee is able to accomplish the work ergonomically.

Recommend current page

Follow Schmalz

  • Facebook_Vacuum Technology
  • YouTube_SchmalzMediaCenter
  • LinkedIn

Application Videos From the Industrie Wood